IESNA:LM-63-2002
[TEST]P1070792
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-1807-864-8, G2-2406-143-59)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/29/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDIW-S485D330U830-4F0-1E-UDD-SVL1-S
[LUMINAIRE]DEFINE 2 DIRECT-INDIRECT LED LUMINAIRE, CORE LIGHT ENGINE
[MORE]DOWNLIGHT SILVER HOUSING, SILVER STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]UPLIGHT SATIN WHITE LAY-IN DIFFUSER
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED, CEILING, SURFACE, WALL
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1550
TILT=NONE
1 -1 1 73 17 1 1 4 0.14 0
1 1 19.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 22.5 45 67.5 90 112.5 135 157.5 180 202.5
225 247.5 270 292.5 315 337.5 360
369.4 367.8 366 359.7 353.7 346.6 332.6 313.8 298.5 284.3
261 238.9 224.2 209.5 186.7 160 143.1 126.2 102.2 78
62.7 48 29.3 24.5 21.8 19.6 17 14.6 12.9 11.9
9.5 7.9 6.8 5.7 4.8 5 11.3 10.8 20.6 35.8
45.6 56.8 73.9 90 102.6 114.6 133.2 151 163.5 175.8
194.5 211.5 223.8 235.5 253.7 270.3 281.7 292.1 307.7 321.6
330.7 339.2 350.6 360.5 366.6 372 379 384.7 387.6 390
392.6 393.8 394.6
369.4 367.2 362.7 355.3 347.7 338.5 321.9 301 285.2 268.9
245 222 206.2 191 168.7 145.1 129.8 115 92.9 72.6
60 48.5 32.6 23.9 21.1 19.5 17 14.6 12.9 11.9
10.2 9.2 8.1 7.6 6.8 6.5 11 10.7 21.3 35.8
45.9 57.1 73.9 91.5 103.5 115.3 134.2 152 164.5 176.5
194.8 212.6 225.1 236.5 254.7 271.6 283 293.4 309 322.8
331.6 340.4 351.6 362.1 367.9 373.5 380.6 386.4 389.6 392
394.6 395.4 394.6
369.4 367.2 361.2 349.1 338.7 327.3 308.1 287.2 271.9 256.1
230.4 205.1 188.8 172.4 147.9 126.2 113.1 100.6 82.5 65.4
54.5 45.8 34.8 27.8 24.5 21.8 18.4 15.9 14.3 13.2
11.6 10.1 9.5 8.5 7.5 7.2 11.7 10.6 21.3 35.8
46 56.9 73.3 91.3 103.6 116.1 134.5 152.8 164.5 177.3
195.8 213.8 225.8 238 255.1 271.9 283.1 293.2 308.7 322.1
330.7 339.2 350 359.8 366 371.3 378.3 384.1 387.3 389.7
392.3 393.8 394.6
369.4 370.4 362.4 347 334.5 321.4 300.4 277.1 260.2 243.8
218.6 193.1 175.7 158.2 132.7 108.5 93.2 79.5 58.3 43.1
36.7 33.4 29.8 27.2 25 23.4 20.2 17.8 16.2 14.5
12.1 9.8 8.8 8.2 6.7 5.7 4.2 8.8 20.6 34.5
44.9 55.6 72.6 91.3 103.5 116.3 135.2 154.6 167.1 179.1
196.7 214.9 226.3 237.8 254.3 270.9 281.3 292 306.6 320.8
329.3 337.6 349 359.2 365.6 371 378.3 384.2 387.6 390
393 394.4 394.6
369.4 365 355.1 339.7 327.1 314.1 292.4 269.2 252.8 237
211.3 185.9 169 151.6 126.1 100.9 84.5 68.2 45.7 33.8
30 26.7 22.5 18.4 15.7 13.5 10.9 8.6 7.5 7
5.5 4.6 4.1 4.1 3.4 1.7 0.3 5.9 17.3 31.6
42.3 53.5 71.6 89.8 101.6 114.4 133.2 152 164.5 176
193.8 211.2 222.1 234.4 250.7 268 278.4 289 304.4 318
327.3 335.6 348 358.6 365 370.8 378.6 385.1 388.6 391
393.9 395.1 394.6
369.4 370.4 362.4 347 334.5 321.4 300.4 277.1 260.2 243.8
218.6 193.1 175.7 158.2 132.7 108.5 93.2 79.5 58.3 43.1
36.7 33.4 29.8 27.2 25 23.4 20.2 17.8 16.2 14.5
12.1 9.8 8.8 8.2 6.7 5.7 4.2 8.8 20.6 34.5
44.9 55.6 72.6 91.3 103.5 116.3 135.2 154.6 167.1 179.1
196.7 214.9 226.3 237.8 254.3 270.9 281.3 292 306.6 320.8
329.3 337.6 349 359.2 365.6 371 378.3 384.2 387.6 390
393 394.4 394.6
369.4 367.2 361.2 349.1 338.7 327.3 308.1 287.2 271.9 256.1
230.4 205.1 188.8 172.4 147.9 126.2 113.1 100.6 82.5 65.4
54.5 45.8 34.8 27.8 24.5 21.8 18.4 15.9 14.3 13.2
11.6 10.1 9.5 8.5 7.5 7.2 11.7 10.6 21.3 35.8
46 56.9 73.3 91.3 103.6 116.1 134.5 152.8 164.5 177.3
195.8 213.8 225.8 238 255.1 271.9 283.1 293.2 308.7 322.1
330.7 339.2 350 359.8 366 371.3 378.3 384.1 387.3 389.7
392.3 393.8 394.6
369.4 367.2 362.7 355.3 347.7 338.5 321.9 301 285.2 268.9
245 222 206.2 191 168.7 145.1 129.8 115 92.9 72.6
60 48.5 32.6 23.9 21.1 19.5 17 14.6 12.9 11.9
10.2 9.2 8.1 7.6 6.8 6.5 11 10.7 21.3 35.8
45.9 57.1 73.9 91.5 103.5 115.3 134.2 152 164.5 176.5
194.8 212.6 225.1 236.5 254.7 271.6 283 293.4 309 322.8
331.6 340.4 351.6 362.1 367.9 373.5 380.6 386.4 389.6 392
394.6 395.4 394.6
369.4 367.8 366 359.7 353.7 346.6 332.6 313.8 298.5 284.3
261 238.9 224.2 209.5 186.7 160 143.1 126.2 102.2 78
62.7 48 29.3 24.5 21.8 19.6 17 14.6 12.9 11.9
9.5 7.9 6.8 5.7 4.8 5 11.3 10.8 20.6 35.8
45.6 56.8 73.9 90 102.6 114.6 133.2 151 163.5 175.8
194.5 211.5 223.8 235.5 253.7 270.3 281.7 292.1 307.7 321.6
330.7 339.2 350.6 360.5 366.6 372 379 384.7 387.6 390
392.6 393.8 394.6
369.4 367.2 362.7 355.3 347.7 338.5 321.9 301 285.2 268.9
245 222 206.2 191 168.7 145.1 129.8 115 92.9 72.6
60 48.5 32.6 23.9 21.1 19.5 17 14.6 12.9 11.9
10.2 9.2 8.1 7.6 6.8 6.5 11 10.7 21.3 35.8
45.9 57.1 73.9 91.5 103.5 115.3 134.2 152 164.5 176.5
194.8 212.6 225.1 236.5 254.7 271.6 283 293.4 309 322.8
331.6 340.4 351.6 362.1 367.9 373.5 380.6 386.4 389.6 392
394.6 395.4 394.6
369.4 367.2 361.2 349.1 338.7 327.3 308.1 287.2 271.9 256.1
230.4 205.1 188.8 172.4 147.9 126.2 113.1 100.6 82.5 65.4
54.5 45.8 34.8 27.8 24.5 21.8 18.4 15.9 14.3 13.2
11.6 10.1 9.5 8.5 7.5 7.2 11.7 10.6 21.3 35.8
46 56.9 73.3 91.3 103.6 116.1 134.5 152.8 164.5 177.3
195.8 213.8 225.8 238 255.1 271.9 283.1 293.2 308.7 322.1
330.7 339.2 350 359.8 366 371.3 378.3 384.1 387.3 389.7
392.3 393.8 394.6
369.4 370.4 362.4 347 334.5 321.4 300.4 277.1 260.2 243.8
218.6 193.1 175.7 158.2 132.7 108.5 93.2 79.5 58.3 43.1
36.7 33.4 29.8 27.2 25 23.4 20.2 17.8 16.2 14.5
12.1 9.8 8.8 8.2 6.7 5.7 4.2 8.8 20.6 34.5
44.9 55.6 72.6 91.3 103.5 116.3 135.2 154.6 167.1 179.1
196.7 214.9 226.3 237.8 254.3 270.9 281.3 292 306.6 320.8
329.3 337.6 349 359.2 365.6 371 378.3 384.2 387.6 390
393 394.4 394.6
369.4 365 355.1 339.7 327.1 314.1 292.4 269.2 252.8 237
211.3 185.9 169 151.6 126.1 100.9 84.5 68.2 45.7 33.8
30 26.7 22.5 18.4 15.7 13.5 10.9 8.6 7.5 7
5.5 4.6 4.1 4.1 3.4 1.7 0.3 5.9 17.3 31.6
42.3 53.5 71.6 89.8 101.6 114.4 133.2 152 164.5 176
193.8 211.2 222.1 234.4 250.7 268 278.4 289 304.4 318
327.3 335.6 348 358.6 365 370.8 378.6 385.1 388.6 391
393.9 395.1 394.6
369.4 370.4 362.4 347 334.5 321.4 300.4 277.1 260.2 243.8
218.6 193.1 175.7 158.2 132.7 108.5 93.2 79.5 58.3 43.1
36.7 33.4 29.8 27.2 25 23.4 20.2 17.8 16.2 14.5
12.1 9.8 8.8 8.2 6.7 5.7 4.2 8.8 20.6 34.5
44.9 55.6 72.6 91.3 103.5 116.3 135.2 154.6 167.1 179.1
196.7 214.9 226.3 237.8 254.3 270.9 281.3 292 306.6 320.8
329.3 337.6 349 359.2 365.6 371 378.3 384.2 387.6 390
393 394.4 394.6
369.4 367.2 361.2 349.1 338.7 327.3 308.1 287.2 271.9 256.1
230.4 205.1 188.8 172.4 147.9 126.2 113.1 100.6 82.5 65.4
54.5 45.8 34.8 27.8 24.5 21.8 18.4 15.9 14.3 13.2
11.6 10.1 9.5 8.5 7.5 7.2 11.7 10.6 21.3 35.8
46 56.9 73.3 91.3 103.6 116.1 134.5 152.8 164.5 177.3
195.8 213.8 225.8 238 255.1 271.9 283.1 293.2 308.7 322.1
330.7 339.2 350 359.8 366 371.3 378.3 384.1 387.3 389.7
392.3 393.8 394.6
369.4 367.2 362.7 355.3 347.7 338.5 321.9 301 285.2 268.9
245 222 206.2 191 168.7 145.1 129.8 115 92.9 72.6
60 48.5 32.6 23.9 21.1 19.5 17 14.6 12.9 11.9
10.2 9.2 8.1 7.6 6.8 6.5 11 10.7 21.3 35.8
45.9 57.1 73.9 91.5 103.5 115.3 134.2 152 164.5 176.5
194.8 212.6 225.1 236.5 254.7 271.6 283 293.4 309 322.8
331.6 340.4 351.6 362.1 367.9 373.5 380.6 386.4 389.6 392
394.6 395.4 394.6
369.4 367.8 366 359.7 353.7 346.6 332.6 313.8 298.5 284.3
261 238.9 224.2 209.5 186.7 160 143.1 126.2 102.2 78
62.7 48 29.3 24.5 21.8 19.6 17 14.6 12.9 11.9
9.5 7.9 6.8 5.7 4.8 5 11.3 10.8 20.6 35.8
45.6 56.8 73.9 90 102.6 114.6 133.2 151 163.5 175.8
194.5 211.5 223.8 235.5 253.7 270.3 281.7 292.1 307.7 321.6
330.7 339.2 350.6 360.5 366.6 372 379 384.7 387.6 390
392.6 393.8 394.6
